Product  WLF12PXRGB900SQP

LED Signal Light

Beacon

Order number: 3078331

Alternative order number : 78331

    • LED all-round visible
    • Individually controllable
    • Screw-in thread M30x1.5
    • Protection class IP67
    • Multicolor: Yellow (COL 1) / Blue (COL 2) / White (COL 3)
    • Cable 2 m
    • Operating voltage 18…30 VDC
#

General data

EAN 662488783310
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 232 g

Technical Data

Function Spotlight
Light type Yellow, Blue, White
Number of colors/segments 3
Dimmable No
Cascadable No
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PC, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top