Product  S15S-R500-MQ

Safety Light Curtain

Emitter

Order number: 3809027
    • Rugged housing
    • Protection class IP67
    • Diagnosis display for status and error indication
    • Scan field L: 910 mm
    • Optical Alignment aid
    • No blind zone
    • Range: 0.1…12 m
    • Resolution: 40 mm
    • Operating voltage: 24 VDC
    • Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
    • Category 4 Ple acc. to EN ISO 13849-1
    • SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
    • Shock and vibration resistant acc. to IEC 61496-1
    • The device is supplied without wiring or mounting brackets. Wiring and mounting brackets must be selected under connection or mounting accessories and are required to operate the device.
#

General data

EAN 662488072810
eCl@ss-Code (V5.1.4): 27270910 -/- Light grid
Customs tariff number 85365019000
Country of origin MX
Weight 2082 g

Technical Data

Function Light screen
Operating voltage 20.4…27.6 VDC
Electrical connection Flat connector
Housing material Metal, AL, Black
Ambient temperature -20…+55 °C
Protection class IP67

Select Country

Turck worldwide

to top