Product  S15C-PS150C-MQ

Actuator and Sensor Cable, PUR

Connection Cable

Order number: 6633728
    • Male M12, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: orange
    • Suitable for drag chain use
    • Resistant to welding sparks
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 20 m
#

General data

EAN 4047101505566
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin CN
Weight 1 g

Technical Data

Cable length 20.0  m
Ambient temperature -25…+80 °C

Select Country

Turck worldwide

to top