Product S15C-DTMS-MQ
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3037019Alternative order number : 37019
- Male connector 7/8"
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 90…250 VAC
- Relay output, NO (SPST)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488370190 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 266 g |
Technical Data
| Function | Proximity switch |
| Operating voltage | 90…250 VAC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

