Product S15C-CT150A-MQ
Converter
Current Transformer to Modbus
Order number: 3814929- Operating voltage: 10…30 VDC
- Input: current transformer
- Output: Modbus RTU
- Converts 20-A or 150-A current transformer signals into a 16-bit register value

General data
| EAN | 662488656263 |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 173 g |
Technical Data
| Operating voltage | 12…30 VDC |
| Communication protocol | RS485, Modbus RTU |
| Input type | 0…150 A |
| Output type | Modbus RTU (RS485) |
| Ambient temperature | 40…+70 °C |
| Protection class | IP67 |

