Product S15C-CT20A-MQ
Absolute Rotary Encoder - Singleturn
Industrial Line
Order number: 100026160- Synchro flange, Ø 36 mm
- Solid shaft, Ø 6.35 mm × 12.5 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- 10…30 VDC
- SAE J1939
- M12 × 1 male, 5-pin
- 360° resolved in 14 bit (16384 positions)

General data
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Communication protocol | SAE J1939 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |

