Product Q5XKLAF3000-Q8
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3031577Alternative order number : 31577
- Male M12 × 1, 4-pin
- Protection class IP67
- Operating voltage: 10…30 VDC

General data
| EAN | 662488315771 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 54 g |
Technical Data
| Function | Opposed mode sensor |
| Operating mode | Emitter |
| Design | Rectangular with thread |
| Construction size | 71.3 x 12.3 x 30.7 mm, Mini Beam |
| Range | 0…3000 mm |
| Light type | IR |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |

