Product K100PBLGBRAQ
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Triangulation)
With Switching Outputs
Order number: 3094203Alternative order number : 94203
- 2-line, 8-segment display
- Cable, PVC, 9 m
- Range: 100…400 mm
- Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
- Resolution at 100 mm - 250 mm distance: < 0.02 mm
- Resolution at 250 mm - 400 mm distance: < 0.2 mm
- Operating voltage: 12…30 VDC
- Two switching outputs PNP/NPN configurable

General data
| EAN | 662488942038 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 846 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | PNP/NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, Zinc Alloy Die-Cast, Black |
| Window material | Polycarbonate |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

