Product K30PAF100AMRGB7Q
Pick-to-Light
Placement Sensor
Diffuse-Mode Sensor with Adjustable Background Suppression
Order number: 3814209- RGB LED display with up to 14 different light colors
- Diffuse-mode sensor with adjustable background suppression
- Range: 20…100 mm
- Protection class IP67
- M12 connector, 8-pin
- Operating voltage 10…30 VDC
- Bipolar switching function — PNP/NPN
- Normally open contact NO
- Control of user-defined or predefined light colors
- Flashing function, alternation, 2-color display, intensity check and other animations
- Can be configured using Pro Editor, configurable I/O block compatibility

General data
| EAN | 662488482916 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 68 g |
Technical Data
| Function | Diffuse mode sensor with adjustable background suppression |
| Light type | RGB |
| Number of colors/segments | 7 |
| Dimmable | Programmable |
| Cascadable | No |
| Output function | NO/NC (NO pre-set), PNP/NPN |
| Communication protocol | BannerBus (Pro Editor compatible) |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

