Product K30PAF100AMGRY4Q
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3064562Alternative order number : 64562
- Male 8 mm, 6-pin, snap-lock
- Teaching function
- Response time, adjustable
- Green visible light
- Operating voltage 12…24 VDC
- Optical sensitivity, adjustable
- Switch-off delay (0…100 ms)

General data
| EAN | 662488645625 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 63 g |
Technical Data
| Function | Fiber optic sensor |
| Light type | Green |
| Output function | 2 x NO contact, NPN |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |
Mounting accessories
|
RSSD-RSSD-4422-0.5M | 6635819 |

