Product Q2XABFF30-Q5
Photoelectric Sensor
Diffuse-Mode Sensor with Fixed Background Suppression
Order number: 3814144- Miniature sensor with slim housing for confined spaces
- Protection class IP67
- Connection via 150-mm PVC cable with M12 × 1 male connector, 4-pin
- LED, all-round visible
- Switching output, bipolar, light operation

General data
EAN | 662488766221 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 22 g |
Technical Data
Function | Diffuse mode sensor with fixed-field background suppression |
Design | Rectangular |
Construction size | 11.3 x 8 x 26 mm, Q2X |
Range | 0…30 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | PNP/NPN |
Electrical connection | Cable with connector, M12 × 1 |
Housing material | Plastic, PC ABS |
Ambient temperature | -25…+50 °C |
Protection class | IP67 |
Special features | Miniature, Crosstalk protection |