Product R45C-KUU-UUQ
piconet Extension Module for IP-Link
4 Analog Inputs 0(4)… 20 mA
Order number: 6824217- 4 analog inputs 0(4)…20 mA
- Direct connection to the IP link
- Fibre-glass reinforced housing
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101179422 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 176 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |

