Product R95C-8B21-KQ
HF Read/Write Head
For Bus Line Topology with TBEN-*
Order number: 7030732- Rectangular, height 40 mm
- The active face (yellow) can be positioned in five different orientations
- Plastic, PBT-GF30-V0
- Device without end termination
- Device may only be operated in line topology TBEN-S*-2RFID-* or TBEN-L*-4RFID-*
- Max. 32 nodes per line or connection permitted
- Use a corresponding terminating resistor (see accessories)
- Observe the performance of the power supply, especially when turned on, and the maximum current carrying capacity of the cables
- Observe the voltage drop on the line
- The maximum possible length of the spur line is 2 m
- The maximum possible length of the bus is 50 m
- By default, a command can only be processed by one read/write head, making HF bus mode suitable for static applications and slow dynamic applications
- In continuous HF bus mode, a command is executed simultaneously on all read/write heads in a bus topology. The recorded data is stored in the ring buffer of the module
- The read/write head is automatically assigned an address
- For different application requirements, the address and can be parameterized
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
| EAN | 4047101419412 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 119 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF30-V0, Black |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
| German | 932 KB |
| English | 932 KB |
| French | 932 KB |
| Spanish | 931 KB |
| Czech | 932 KB |
| Dutch | 931 KB |
| Romanian | 932 KB |
| Polish | 933 KB |
| Chinese | 982 KB |
| Turkish | 932 KB |

