Product K100PLZRGB7Q
PROFIBUS Cable
PUR Cable Jacket
Order number: U0349-710- Jacket material: PUR
- Jacket color: violet
- Suitable for drag chain use
- UL approval
- Protection class: IP67
- End open
- M12 male connector, straight, reverse-keyed
- Cable length: 10 m

General data
| EAN | 4047101024425 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 880 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -40…+60 °C |

