Product K100PLZRGB7
Vision System
Linear Area Light
Order number: 3013972Alternative order number : 13972
- High-Intensity
- Protection class: IP50
- Color: white
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488139728 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 2966 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Beam angle | 6.5° |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Anodized AL |
| Window material | Plastic, diffuse |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |

