Product  K100PBLZGYRA

Photoelectric Sensor

Convergent Mode Sensor

Miniature Sensor

Order number: 3063082

Alternative order number : 63082

    • Cable with male end, PVC, M8 × 1, 3-pin, 150 mm
    • Very high excess gain
    • Operating voltage: 10…30 VDC
    • NPN switching output, light operation
#

General data

EAN 662488630829
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 45 g

Technical Data

Function Proximity switch
Light type Red
Output function NO contact, NPN
Electrical connection Cable with connector, M8 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material, Black
Ambient temperature -20…+55 °C
Protection class IP54

Select Country

Turck worldwide

to top