Product K50PTCD4KQP
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3047558Alternative order number : 47558
- Measuring range adjustable via teach button or control line
- Response time, adjustable
- Analog output can be used for voltage or current
- Teach-in function
- Convertible output curves
- Aperture angle of sonic cone 12 °
- Blind zone: 25 cm
- Range: 300 cm

General data
| EAN | 662488475581 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 292 g |
Technical Data
| Function | Proximity switch |
| Output function | Analog output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

