Product K50PTCD4KQ
LED Signal Light
Tower Light
Order number: 3093794Alternative order number : 93794
- Plastic housing, grey
- Protection class IP67
- EMI and RFI immune
- Multicolor: Red flashing (COL 1) / Yellow flashing (COL 2)
- Beeper, pulsed tone
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Omnidirectional, sealed, pulsed tone max. 99 dB

General data
| EAN | 662488937942 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 229 g |
Technical Data
| Function | Tower light |
| Light type | Red, flashing, Yellow, rotating |
| Number of colors/segments | 2 |
| Acoustic signal | Pulsed |
| Volume | 99 dB |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Grey |
| Window material | Polycarbonate, clear |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |

