Product S15C-RTD-MQ
Converter
Thermistor to Modbus
Order number: 3812241- Protection classes IP67, IP68
- Compact housing
- In-line mounting
- Connection via female connector, M12 × 1, 5-pin and male connector, M12 × 1, 5-pin
- Operating voltage: 10…30 VDC
- Input: thermistor
- Output: Modbus RTU
- Converts the temperature signal into a 16-bit register value

General data
| EAN | 662488103217 |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 25 g |
Technical Data
| Operating voltage | 12…30 VDC |
| Communication protocol | RS485, Modbus RTU |
| Input type | RTD |
| Output type | Modbus RTU (RS485) |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PVC, Black |
| Ambient temperature | 40…+70 °C |
| Protection class | IP67 |

