Product Q2XRBLPF-Q5
Safety Light Curtain
Kit
Order number: 3019517- Cable with M12 × 1 connector, 300 mm, 8-pin
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Reducible resolution
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 690 mm (L1)
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
| EAN | 662488195175 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 2195 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Construction size | 26 x 28 x 689 mm, EZ-Screen LP |
| Range | 100…7000 mm |
| Scan field | 690 mm |
| Optical resolution | 14 mm |
| Light type | IR |
| Operating voltage | 20…28 VDC |
| Output function | 2 x NC contact, 2 × PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, Yellow |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |

