Product Q2XRNLPF-Q3
Absolute Rotary Encoder - Singleturn
Industrial Line
Order number: 100046572- Flange with stator coupling, Ø 63 mm
- Hollow shaft, Ø 15 mm
- Optical measuring principle
- Shaft, stainless steel
- Protection class IP67 on housing side
- -40…+80 °C
- Max. 6000 rpm
- 10…30 VDC
- Profinet IO, RT and IRT up to 250 µs
- Encoder profile version 4.2
- Media Redundancy Protocol (MRP)
- Link Layer Discovery Protocol (LLDP)
- Simple Network Management Protocol (SNMP)
- Fast Startup (FSU)
- M12 × 3 connector, 4-pin
- Singleturn resolution scalable up to 19 bit, default 13 bit

General data
| EAN | 4047101629576 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 430 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Communication protocol | PROFINET |
| Electrical connection | Connector, 3 x M12 |
| Housing material | Aluminium |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67 |

