Product WLS28PXRGBW850XKQ
LED Linear Light
In the Metal Housing
Order number: 3088054Alternative order number : 88054
- Light beam: 710mm
- Operating voltage: 12…30 VDC
- Protection class: IP67 / IP69K
- Color: White
- Cable, PVC, 2 m
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488880545 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 635 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | Two-stage |
| Cascadable | No |
| Beam angle | wide beam 40-80° |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, AL |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69 |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |

