Product WLS28PXRGBW850DXQ
LED Linear Light
In the Metal Housing
Order number: 3810991- Light beam: 850mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- RGB LEDS
- Multicolor linear light
- Parameterization via Pro Editor software
- SMBWLS28RA mounting bracket included in delivery

General data
EAN | 662488090708 |
eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
Customs tariff number | 94054239900 |
Country of origin | MX |
Weight | 678 g |
Technical Data
Function | Linear light |
Light type | RGB |
Dimmable | Programmable |
Cascadable | No |
Beam angle | wide beam 40-80° |
Communication protocol | BannerBus (Pro Editor compatible) |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, AL |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP50 |
Mounting accessories
![]() |
SMBWLSMAG
Magnetic fixture for mounting work lights and sensors, 2 pieces |
3019574 |
![]() |
SMBWLS28RA
Mounting bracket, angled, metal, for WLS28 work lights, 5 mm drill holes, screw set included |
3015764 |
![]() |
SMBWLS28SP
Snap bracket for mounting WLS28 work lights |
3088063 |