Product  WLS28PXRGBW145DXQ

Inductive Sensor

Order number: 40203
    • M30 × 1.5 threaded tube
    • Chrome-plated brass
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • M12 × 1 connector
    • ATEX category II 1 G, Ex zone 0
    • ATEX category II 1 D, Ex zone 20
    • SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0
    • SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

General data

EAN 4047101091410
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 122 g

Technical Data

Output function NAMUR
Electrical connection Connector, M12 × 1
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67
Approvals ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top