Product WLS28PXRGBW430XQ
Pressure Transmitter
With Voltage Output (3-Wire)
Order number: 6836511- Fully welded metal measuring cell
- Pressure range 0…40 bar rel.
- Pressure peak orifice
- 12…33 VDC
- Analog output 0…10 V
- Process connection G1/4" female thread, front sealing
- Connector device, M12 × 1

Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |

