Product R45C-2K-MQ
Round connector M8 x 1 / Ø 8 mm
Ø 8/M8 × 1 mm Built-in Connector, Screw-/Snap-on Type
Order number: 6934783- Robust and pre-assembled flange connector
- 3-pin
- Potted, protection class IP67
- GOST-R-approved
- RoHS-compliant
- Solder contact

General data
| EAN | 4047101371482 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 1 g |

