Product  Q2XABLAF100-Q5

Plastic Fiber

Single Conductor — Jacketed Optical Cable Made of Plastic Fiber

Order number: 3071208

Alternative order number : 71208

    • Operating mode: Opposed mode sensor
    • 2 pcs. included in delivery
    • Polyethylene jacket, flexible
    • Operating temperature: -30…+70 °C
    • Cable, straight, customizable
    • End sleeve for threaded probe, rectangular, lateral beam exit
    • Optical fiber, core diameter 0.5 mm
    • Optical fiber, total length: ± 1829 mm
#

General data

EAN 662488712082
eCl@ss-Code (V5.1.4): 27061090 -/- Ready-made optical fiber (not classified)
Customs tariff number 85447000900
Country of origin JP
Weight 31 g

Technical Data

Function Opposed mode sensor (emitter/receiver)
Design Rectangular
Housing material Plastic, PE, Black
Ambient temperature -30…+70 °C

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top