Product  Q2XABLAF100-Q

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3057961
    • Cable, PVC, 2 m, 4-wire
    • Metal housing, ZN, black
    • Protection class IP67
    • Operating voltage 10…30 VDC
    • NPN switching output
    • Light/dark operation
#

General data

eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient

Technical Data

Function Proximity switch
Operating mode Background suppression, non-adjustable
Design Rectangular
Construction size 42 x 18 x 58 mm, QMT42
Range 50…2000 mm
Light type IR
Operating voltage 10…30 VDC
Output function NO/NC, NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, ZN, Black-finished
Ambient temperature -20…+55 °C
Protection class IP67

Data Sheets

Select Country

Turck worldwide

to top