Product  SI-LS100F-Q5A

Industrial Ethernet Cable

Extension Cable

Order number: 6637160
    • Ethernet cable: 4-pin, AWG 22
    • CAT 5E
    • Jacket material: PUR
    • Jacket color: green
    • Shielding: overlapping aluminum foil, tinned copper wire
    • Jacket diameter: 6.5 mm
    • Suitable for drag chain use
    • Oil resistant acc. to IEC 60811-2-1 and UL13
    • Halogen free acc. to IEC 60754
    • Flame retardant acc. to IEC 60332-1-2 and UL FT2, UN/ECE R118
    • RoHS compliant
    • PNO compliant
    • UL
    • RJ45 male connector
    • RJ45 male connector, straight, 4-pin
    • Cable length: 7.5 m
#

General data

EAN 4047101666465
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 476 g

Technical Data

Cable length 7.50  m
Ambient temperature -30…+80 °C

Select Country

Turck worldwide

to top