Product SI-LS83E-Q5A
Safety Light Curtain
Receiver
Integrated Muting Function
Order number: 3084497Alternative order number : 84497
- Cable with male end M12 x 1, 8-pin, 300 mm
- Protection class IP65
- Flat housing without blind zone
- Adjustments via DIP switch
- Resolution can be reduced
- Blanking function
- Operating voltage: 24 VDC ± 15 %
- Resolution 25 mm
- Scan field 410 mm (L1)
- Mounting bracket included in delivery

General data
| EAN | 662488844974 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 1167 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Scan field | 410 mm |
| Range | 0…7000 mm |
| Optical resolution | 25 mm |
| Number of beams | 41 |
| Cascadable | No |
| With muting function | Yes |
| Start/Restart interlock | adjustable |
| Operating voltage | 20…28 VDC |
| Output function | 2 x NC contact, 2 × PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |

