Product WL50F-3WQ
Safety Light Curtain
Emitter and Receiver
3 Beams, Beam Spacing 380 mm
Order number: 3803218Alternative order number : 803218
- Emitter/receiver pair
- Light beams: 3
- Resolution: 400 mm
- Receiver: M12 male connector, 8-pin
- Emitter: M12 male connector, 8-pin
- Scan codes, automatic/manual — start/restart, EDM
- Range: 30 m
- Operating voltage 24 VDC ±20 %
- Scan field: 800 mm
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
| EAN | 662488022600 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 4699.21 g |
Technical Data
| Function | Light screen |
| Light type | IR |
| Scan field | 800 mm |
| Output function | 2 x OSSD, NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
|
LI150P1-Q17LM1-LIU5X2-0.3-RS5
Rectangular, plastic |
1590727 |

