Product  S15CM-PF-UQ

Converter

Analogue Voltage to PFM Converter

Voltage to PFM

Order number: 3810465
    • Direct connection to an analog sensor due to compact design
    • Operating voltage: 18…30 VDC
    • Input: voltage, 0…10 V
    • Output: PFM, 100…600 Hz
    • Protection class: IP67
    • Status LEDs for signal strength and signal loss
    • Operating voltage: 12…30 VDC
    • Input: analog, 0…10 V
    • Output: PFM (Pulse Frequency Modulation)
    • Converts the current signal into a 100…600 Hz PFM signal
#

General data

EAN 662488085919
Customs tariff number 85176200000
Country of origin TW
Weight 26.31 g

Technical Data

Construction size 57.8 mm
Housing diameter Ø  15  mm
Housing material Plastic, PVC, Black
Ambient temperature 40…+70 °C
Protection class IP67

Select Country

Turck worldwide

to top