Product Q2XAPAF150-Q3
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6627556- Male M12, straight, 4-pin
- Jacket material: PUR
- Jacket color: orange
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101297706 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 76 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -25…+80 °C |
Data Sheets
Approval/Declaration
General Catalog
Product Flyer
Product Overview
Connectivity accessories
|
TL50BLYAOS | 3805203 |
|
PT100PSIG-1005-U1-DA91 | 6836852 |

