Product VE201G1C
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100018344- For mobile hydraulic applications
- Fully welded metal measuring cell
- Sealless
- With pressure tip orifice
- Compact and robust design
- Excellent EMC properties
- Excellent accuracy and long-term stability
- Kfz-Norm ISO 16750
- Pressure range 0…100 bar rel.
- 7.5…33 VDC
- Analog output 4…20 mA
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, Deutsch DT04-3P

General data
| EAN | 4047101524031 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 102 g |
Technical Data
| Output function | Analog output current |
| Electrical connection | Connector, Deutsch DT04-3P |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -40…+100 °C |
| Protection class | IP69K |
Mounting accessories
|
QMT42VP6FF1500 | 3057545 |
Connectivity accessories
|
BRO.P.IDENTIFIC_BCR-BL_IDENT_SYSTEM.DE | D500014 |
|
WKH4.5-2-RSH4.5/TFG | 6933885 |
Functional accessories
|
WLS28-2XW570DSPWMQ | 3094806 |
|
WSH4-5/TFE | 6935492 |
|
WLC60XW340AR | 3086870 |

