Product TTR864APSC7T-2.0Q3-CTR
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6837132- Fully welded metal measuring cell
- Pressure range 0…500 psi rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/8"-27 NPT male thread
- Plug-in device, M12 × 1

General data
| EAN | 4047101427455 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Design | Without display |
| Operating voltage | 7…33 VDC |
| Output function | Analog output current |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |

