Product S15C-U-KQ
excom I/O System
Power Supply Module, 24 VDC, Zone 1
Order number: 6881721- DC power supply module, supplies a fully assembled module rack in zone 1

General data
| EAN | 4047101110654 |
| eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
| Customs tariff number | 85044083900 |
| Country of origin | DE |
| Weight | 1382 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Construction size | 155 x 45 x 106 mm |
| Housing material | Aluminium |
| Ambient temperature | -20…+70 °C |
| Protection class | IP50 |
Data Sheets
| German | 322 KB |
| English | 322 KB |
| French | 323 KB |
| Spanish | 323 KB |
| Czech | 324 KB |
| Dutch | 323 KB |
| Romanian | 323 KB |
| Russian | 151 KB |
| Polish | 324 KB |
| Turkish | 325 KB |
Approval
CAD File
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6454 KB |

