Product S15C-MEZ-KQ
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3026586Alternative order number : 26586
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Alignment indicator
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488265861 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 150 g |
Technical Data
| Cable length | 2.0 m |
| Construction size | 53.3 x 12.3 x 30.7 mm |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |

