Product TTR700BMSB7B-2.0FL-CTR
Set for Simple I/O Communication via DeviceNet™ in IP67
Order number: 1545114- A special software (function module) for integration in PLC systems is not required.
- Cable max. 50 m between interface and read/write head
- 3 decimal rotary coding switches to adjust the bus address
- Maximum transmission rate to the fieldbus 120/250/500 kbps
- Two males 7/8", 5-pin, for fieldbus connection
- LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
- Connection of up to 2 read/write heads via BL ident M12 extension cables
- Mixed operation of HF and UHF read/write heads

General data
| EAN | 4047101233896 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 627 g |
Technical Data
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

