Product TTR490APSB5D-2.0RJ-CTR
Vision System
Area Light
Order number: 3016234Alternative order number : 16234
- Sealed stainless steel housing
- Protection class: IP68
- Color: infrared
- Power supply: 24 VDC
- M12 x 1 male
- Plastic window, opaque

General data
| EAN | 662488162344 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 862 g |
Technical Data
| Function | Area light |
| Design | Rectangular |
| Construction size | 102 x 91 x 28.2 mm, |
| Light type | IR |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Ambient temperature | 0…+50 °C |
| Protection class | IP68 |
| Special features | Wash down |

