Product S15LGRPQ
Inductive Sensor
Resistant to Magnetic Fields
Order number: 1650077- Rectangular, height 9.5 mm
- Active face, lateral
- Kunststoff, PP GR‐20
- Resistant to magnetic fields (weld resistant), for DC and AC fields
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| EAN | 4047101148206 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 21 g |
Technical Data
| Mounting conditions | Non-flush |
| Cable length | 2.0 m |
| Construction size | 20 x 17 x 9.5 mm |
| Housing material | Plastic, PP GR-20 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

