Product K30PTSQ2PS
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Runtime Measurement)
With Switching Output and IO-Link
Order number: 3803280Alternative order number : 803280
- 2-line, 8-segment display
- M12 × 1 male connector, rotatable, 5-pin
- Range: 0.05…24 m
- Laser class 2, red, 660 nm, acc. to IEC 60825-1:2007
- Resolution: 0.3…4 mm
- Operating voltage: 12…30 VDC
- 1 × PNP switching output with IO-Link communication
- 1 × PNP switching output
- Transmission of process value and parameterization via IO-link

General data
| EAN | 662488023034 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 390.09 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | NO/NC, PNP |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Zinc Alloy Die-Cast, Black |
| Window material | Acrylic |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
RSSD-RSSD-4422-0.5M | 6635819 |

