Product  SSA-EB1PLGR-0DED1Q8R

LED Signal Light

Tower Light

Order number: 3016686

Alternative order number : 16686

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • Cable, 2 m
    • Multicolor: Green (COL 1) / Red (COL 2)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Sealed, continuous tone max. 94 dB
#

General data

EAN 662488166861
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 328 g

Technical Data

Function Tower light
Design Smooth barrel
Light type Green, Red
Cascadable No
Operating voltage 21…27 VAC / 18…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS, Black
Ambient temperature -20…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top