Product T30R-4545-KUQ
Radar Sensor
With Switching and Analog Output and IO-Link
Order number: 3808904- Protection class IP67
- Male connector, M12 × 1, 5-pin
- FMCW radar (frequency-modulated continuous wave radar), detects stationary and moving objects
- Approved for USA, Europe, UK, Australia and New Zealand
- Max. range 10 m
- Operating voltage 12…30 VDC
- PNP/NPN switching output, IO-Link
- 0…10 V analog output

General data
| EAN | 662488071639 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 85261000900 |
| Country of origin | US |
| Weight | 95 g |
Technical Data
| Function | Proximity switch |
| Design | Rectangular with thread |
| Construction size | 52.9 x 40.6 x 63.8 mm, T30R |
| Range | 150…10000 mm |
| Frequency range | 122.25–123 GHz |
| Operating voltage | 12…30 VDC |
| Switching element function | NO/NC programmable |
| Output function | PNP/NPN, analog output |
| Voltage output | 0…10 V |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Setting option | Vision Software and Firmware, Push Button |
| Housing material | Plastic, PBT, Yellow |
| Ambient temperature | -40…+65 °C |
| Protection class | IP67 |

