Product ABR72L9-RPE2
Pick-to-Light
Placement Sensor
Reflex Light Grid
Order number: 3032569Alternative order number : 32569
- Scan field: 500mm
- 8-beam system
- Max. distance to reflector 1.5m
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Cable PVC, 2 m, with plug, M12 x 1, 4-pin
- Reflector tape (25 x 280 mm or 25 x 555 mm) included in the scope of delivery
- NPN switching output

General data
| EAN | 662488325695 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 889 g |
Technical Data
| Function | Retroreflective Sensor |
| Light type | Red |
| Output function | NO contact, NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 2.0 m |
| Housing material | Metal, Anodized AL |
| Ambient temperature | -40…+50 °C |
| Protection class | IP50 |

