Product S15LGYNQ
Inductive Sensor
Ring Sensor
Order number: 1407220- Rectangular, height 14 mm
- Plastic, PBT‐GF30‐V0
- Static output behaviour
- Output pulse length min. 100 ms
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M12 x 1 male connector

General data
| EAN | 4047101068924 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 38 g |
Technical Data
| Construction size | 62.5 x 30 x 14 mm |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

