Product Q2XRPLPF-2M
LED Signal Light
Beacon
Order number: 3096423Alternative order number : 96423
- All-round LED display
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection classes IP67/IP69K
- Colors: Green (COL 1) / Orange (COL 2) / White (COL 3)
- Male M12x1
- Operating voltage 18…30 VDC

General data
| EAN | 662488964238 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 36 g |
Technical Data
| Function | Spotlight |
| Design | Dome |
| Light type | Green, Orange, White |
| Operating voltage | 18…30 VDC |
| Output function | NO contact, Potential-free |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Special features | Wash down |

