Product Q2XAPLPF-2M
piconet stand-alone module for DeviceNet
4 Digital PNP Inputs Filter 3 ms
4 digital outputs 2 A
Order number: 6824100- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101178258 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 244 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |

