Product  WLS28-2CWGRXX6-0570DS24Q

Compact Multiprotocol I/O Module for Ethernet

8 Universal Digital Channels, Configurable as PNP Inputs or 0.5A Outputs

Order number: 100002702
    • Customer-specific module for USPS USS
    • BEEP slave without initial DHCP-request
    • PROFINET device, EtherNet/IP device or Modbus TCP server
    • Integrated Ethernet switch
    • Supports 10 Mbps/100 Mbps
    • 2 × M8, 4-pin, Ethernet fieldbus connection
    • PROFINET S2 system redundancy
    • Glass fiber reinforced housing
    • Shock and vibration tested
    • Fully potted module electronics
    • Protection classes IP65, IP67, IP69K
    • 4-pin M8 male connector for power supply
    • Galvanically isolated voltage groups
    • Input diagnostics per group
    • Max. 0.5 A per output
    • Output diagnostics per channel
    • One freely selectable digital channel per port
    • Max. 0.5A per output
    • Output diagnostics per channel
    • Programmable ARGEE
#

General data

EAN 4047101469820
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 214 g

Technical Data

Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69K

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top