Product QCM50-K5D40-Q8-8
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6630382- Female Ø 8 mm, straight, 4-pin, snap-on type
- Sheath material: PUR
- Sheath color: black
- Qualified for drag chain use
- Resistant to weld splatter
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- RoHS conform
- Protection class IP67
- Cable length: 3 m

General data
| EAN | 4047101373110 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 99 g |
Technical Data
| Cable length | 3.0 m |
| Ambient temperature | -25…+80 °C |

