Product SI-RFDL-UP8
Safety Technology
RFID
Order number: 3806399Alternative order number : 806399
- Contactless safety sensor for cascading
- Coding type: unique
- Reset: locked
- Diagnostics: detailed ISD (in-series diagnostic) diagnostic system for a complete status image (not safety-relevant)
- Operating status indicator (green/red)
- Switching output indicator (yellow)
- IP69K
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)
- Required for operating SI-RF-A actuators

General data
| EAN | 662488049362 |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 46 g |
Technical Data
| Function | RFID safety switch |
| Design | Rectangular |
| Range | 10…25 mm |
| Cascadable | Yes |
| With muting function | No |
| Start/Restart interlock | yes |
| Operating voltage | 19.2…30 VDC |
| Output function | 2 x OSSD, NO contact, PNP |
| Communication protocol | ISD |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.250 m |
| PL acc. to EN ISO 13849-1 | Level e |
| SIL acc. to IEC 61508 | 3 |
| Category acc. to DIN EN 13849-1:2008 | 4 |
| Coding level/tamper protection | Unique |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -25…+70 °C |
| Protection class | IP69K |
Mounting accessories
|
SI-RFA-TK
Two-way junction box for RFID safety switches for connecting reset switches |
3806410 |
|
SI-RFA-TS
Two-way junction box for RFID safety switches for connection in a cascade network |
3806409 |
|
SI-RFA-P
Terminating resistor for RFID safety switch |
3806411 |
Functional accessories
|
SI-RF-A
Actuator for RFID safety switch |
3806408 |

